IESNA:LM-63-2002
[TEST]P954593
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-750-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]58976
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
6460.9 7056.7 7704.8 8393.2 8989 9488.1 9866.5 10087.9 10124.2 10015.5
9902.8 9894.7 9963.1 10112.1 10462.3 11335.8 13505.6 16762.2 19664.6 21894.8
23609.6 25227.9 26689.1 28061.8 28983.7 27655.3 22385.9 15659.2 10828.6 7282.2
3071.5 974.2 462.9 201.3 64.4 0 0
6460.9 7068.8 7753.1 8417.3 9017.1 9516.3 9918.9 10140.3 10172.5 10075.9
9951.1 9947 9999.4 10152.3 10510.6 11194.9 13062.8 16238.9 19475.4 21786.1
23569.4 25364.7 26737.4 28082 29076.3 28218.8 23339.9 16665.6 11347.9 7551.9
3268.7 1058.7 539.4 237.5 84.5 0 0
6460.9 7060.7 7725 8365 8936.6 9411.6 9778 10007.4 10031.6 9947
9854.5 9838.4 9894.7 10047.7 10389.8 11029.9 12547.5 15409.7 18630.1 21133.9
22985.7 24934 26781.7 28476.5 29909.6 30320.2 27035.3 21037.3 14194 9218.4
4267 1682.7 946 523.3 241.5 80.5 0
6460.9 7012.4 7628.3 8240.2 8755.5 9194.3 9544.5 9725.6 9786 9749.8
9681.4 9673.3 9721.6 9794.1 9995.3 10401.9 11094.3 12688.4 15409.7 18533.5
21311.1 23891.4 26524.1 29003.8 31374.8 33226.6 34478.5 34579.1 32413.4 25715
14451.6 5172.8 2077.2 1111 511.2 116.7 0
6460.9 6931.9 7475.4 8034.9 8522 8936.6 9266.7 9488.1 9588.8 9612.9
9608.9 9633 9701.5 9765.9 9894.7 10188.6 10703.8 11480.8 12934 15389.5
18597.9 22023.6 25469.4 29056.1 32014.9 34808.6 37550 40613.4 43000.5 41245.4
32630.8 17973.9 7072.8 3164.1 1336.5 136.9 0
6460.9 6887.7 7366.7 7849.7 8292.6 8699.1 9029.2 9286.9 9427.7 9528.4
9600.8 9717.6 9894.7 10035.6 10168.4 10377.8 10824.6 11541.1 12636.1 13976.6
15953.1 18541.5 21488.2 24652.2 27916.9 31535.9 35577.5 40323.6 46861 50745.6
46426.2 34897.2 18980.3 6770.9 1682.7 96.6 0
6460.9 6863.5 7334.5 7821.6 8252.3 8658.9 9009.1 9262.7 9415.7 9512.3
9612.9 9729.7 9898.7 10047.7 10204.7 10438.2 10872.9 11577.4 12680.4 14101.4
15997.4 18533.5 21411.7 24511.3 27840.4 31499.6 35629.8 40625.5 46852.9 50512.1
45794.2 34228.9 18887.7 6907.8 1662.5 108.7 0
6460.9 6783 7169.4 7592.1 7998.7 8393.2 8747.4 9045.3 9258.7 9423.7
9596.8 9806.1 10035.6 10228.8 10418 10687.7 11122.5 11794.7 12793.1 14153.7
15884.7 18002.1 20542.2 23468.7 26777.7 30501.3 34567.1 38958.9 44353.1 48475.2
42839.5 26753.6 12136.9 4130.2 982.2 84.5 0
6460.9 6730.7 7020.5 7354.6 7716.9 8083.2 8445.5 8763.5 9053.4 9307
9572.7 9826.3 10067.8 10281.2 10522.7 10872.9 11376.1 12153 13320.4 14914.5
17023.9 19539.8 22458.3 25646.5 28891.1 32304.7 35811 39534.6 43238 44485.9
39526.5 26491.9 11396.2 3417.7 1376.7 382.4 0
6460.9 6638.1 6847.4 7088.9 7390.8 7720.9 8043 8377.1 8683 8993
9307 9592.8 9834.3 10092 10365.7 10691.8 11199 12012.1 13268.1 15099.7
17482.8 20232.2 23174.9 26157.8 29128.6 32111.5 35183 38125.6 39466.1 36909.9
29064.2 14580.4 3937 1493.5 813.2 225.4 0
6460.9 6541.5 6646.1 6815.2 7040.6 7286.2 7580 7865.8 8175.8 8465.7
8803.8 9129.9 9451.9 9790 10140.3 10558.9 11134.6 12028.2 13372.7 15381.5
18018.2 21146 24165.1 26765.6 29015.9 31145.4 32876.4 33287 31193.7 25485.5
15900.8 5812.8 1167.4 358.3 124.8 44.3 0
6460.9 6493.2 6537.4 6666.2 6851.4 7056.7 7302.3 7555.9 7829.6 8123.5
8437.5 8759.5 9113.8 9476.1 9878.6 10361.7 10993.7 11923.6 13227.8 15015.2
17410.3 20187.9 22736.1 24322.1 25050.8 25183.6 24644.2 22937.4 19809.5 15188.3
8940.7 3043.3 692.4 197.3 56.4 24.2 0
6460.9 6428.7 6432.8 6501.2 6626 6779 6964.1 7161.4 7358.6 7543.8
7749.1 7938.3 8159.7 8373.1 8606.5 8888.3 9303 9955.1 10985.6 12487.1
14415.4 16371.8 17720.3 17909.5 16830.7 14826 11959.8 8397.2 4786.3 2189.9
937.9 354.2 132.8 52.3 24.2 4 0
6460.9 6316 6231.5 6183.2 6142.9 6070.5 5945.7 5748.4 5486.8 5176.8
4822.6 4448.2 4073.8 3739.7 3482.1 3292.9 3156 3103.7 3373.4 3997.3
4689.7 5257.3 5225.1 4307.3 3019.1 2012.8 1392.8 970.1 648.1 402.6
253.6 161 80.5 32.2 8.1 0 0
6460.9 6211.4 6018.1 5776.6 5430.4 4999.7 4492.5 3924.9 3321 2729.3
2298.6 2073.1 2024.8 2045 2113.4 2173.8 2222.1 2226.1 2173.8 2065.1
1944.3 1823.6 1694.7 1553.8 1368.7 1139.2 889.6 640.1 479 350.2
225.4 132.8 52.3 20.1 8.1 0 0
6460.9 6118.8 5772.6 5309.6 4673.6 3977.2 3248.6 2604.5 2234.2 2109.4
2045 1988.6 1944.3 1900 1875.9 1859.8 1839.7 1795.4 1698.8 1557.9
1417 1276.1 1139.2 982.2 825.2 688.4 587.7 499.2 394.5 269.7
136.9 68.4 32.2 12.1 0 0 0
6460.9 6026.2 5539.1 4798.4 3977.2 3143.9 2487.8 2238.2 2165.7 2105.3
2045 1984.6 1924.2 1863.8 1775.3 1674.6 1557.9 1421 1272.1 1127.1
990.3 869.5 772.9 696.4 624 555.5 483.1 382.4 261.7 177.1
116.7 64.4 28.2 12.1 0 0 0
6460.9 5969.8 5305.6 4440.1 3466 2644.8 2310.6 2242.2 2177.8 2109.4
2053 1984.6 1912.1 1823.6 1710.8 1569.9 1417 1260 1094.9 933.9
801.1 716.5 656.2 599.8 539.4 479 410.6 326.1 257.6 205.3
148.9 96.6 32.2 4 0 0 0
6460.9 5889.3 5080.2 4053.7 3047.3 2451.5 2318.7 2254.3 2189.9 2121.4
2061.1 1996.7 1920.2 1815.5 1674.6 1525.7 1344.5 1163.4 966.1 825.2
732.6 676.3 632 583.7 531.4 467 386.4 318 265.7 209.3
153 96.6 28.2 0 0 0 0
6460.9 5881.3 5007.7 3904.7 2886.3 2427.4 2342.8 2274.4 2206 2141.6
2077.2 2004.7 1928.2 1815.5 1678.6 1497.5 1292.2 1086.9 917.8 789
708.5 656.2 607.9 555.5 495.1 418.7 334.1 277.8 225.4 173.1
116.7 64.4 16.1 0 0 0 0
6460.9 5881.3 4955.4 3824.2 2817.9 2427.4 2358.9 2290.5 2214 2141.6
2077.2 2008.7 1932.2 1831.6 1702.8 1525.7 1308.3 1090.9 905.7 768.9
688.4 640.1 591.8 535.4 467 370.3 285.8 237.5 193.2 144.9
92.6 36.2 4 0 0 0 0
6460.9 5901.4 4979.6 3836.3 2817.9 2427.4 2358.9 2290.5 2218.1 2149.6
2081.2 2012.8 1940.3 1843.7 1714.9 1517.6 1300.2 1074.8 889.6 756.8
684.3 636 583.7 531.4 458.9 346.2 269.7 225.4 177.1 128.8
80.5 28.2 0 0 0 0 0
